Swifts Light Duty Hot Dip Galvanised Steel Cable Tray 150mm x 12mm x 3m Length
Swifts
Legrand
Swifts Light Duty Hot Dip Galvanised Steel Cable Tray 150mm x 12mm x 3m Length
REF. SSL150G
EAN.
5012774357476
Discount family : C01
£63.94
/
1 piece
Recommended price
Excluding VAT
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Height | 12 mm |
---|---|
Width | 150 mm |
Material thickness | 0.9 mm |
Length | 3000 mm |
Useful cross section | 1800 mm² |
With cover | No |
Side perforation | No |
Bottom perforation | Yes |
NATO-mounting holes | No |
Model | Integrated connector |
---|---|
Suitable for circuit integrity | No |
Material | Steel |
Operating / setting temperature | -20-120 °C |
Material quality | Other |
Surface protection | Hot-dip galvanized |
Colour | Other |
Storage temperature | -20-120 °C |
Halogen free | Yes |
Documents
2 documents
Catalogue chart
Catalogue page
SELECT AN ACTION