Swifts Hot Dip Galvanised Steel Cable Tray Universal Fishplate 140mm x 70mm
Swifts
Legrand
Swifts Hot Dip Galvanised Steel Cable Tray Universal Fishplate 140mm x 70mm
REF. UF450G
EAN.
5012774585534
Discount family : C01
£19.99
/
1 piece
Recommended price
Excluding VAT
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Model | Longitudinal joint |
---|---|
Hinged joint horizontal | No |
Hinged joint vertical | No |
Type of connection | Screw connector |
Suitable for wire mesh tray | No |
Suitable for cable ladder | No |
Suitable for cable tray | Yes |
Suitable for cable management system width | 75-900 mm |
Length | 440 mm |
---|---|
Suitable for circuit integrity | No |
Material | Steel |
Stainless steel, pickled | No |
Material quality | Other |
Surface protection | Hot-dip galvanized |
Colour | Other |
Documents
1 document
Catalogue page
SELECT AN ACTION