Swifts Hot Dip Galvanised Steel Cable Ladder M10 Coach Bolt and Flange Nut Fastener Set
Swifts
Legrand
Swifts Hot Dip Galvanised Steel Cable Ladder M10 Coach Bolt and Flange Nut Fastener Set
REF. LFGM10P50
EAN.
5012774484608
Discount family : C03
£1.74
/
1 piece
Product available in
50 piece
Recommended price
Excluding VAT
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Material | Steel |
---|---|
Material quality | 8.8 (steel) |
Surface protection | Hot-dip galvanized |
Thread size (metric) | 10 |
---|---|
Length to bottom side head | 20 mm |
With nut | Yes |
Documents
2 documents
Catalogue page
Catalogue chart
SELECT AN ACTION