Swifts Heavy Duty Hot Dip Galvanised Steel Cable Ladder Stop End 900mm
Swifts
Legrand
Swifts Heavy Duty Hot Dip Galvanised Steel Cable Ladder Stop End 900mm
REF. PS900G
EAN.
5012774052852
Price on request
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Width | 904 mm |
---|---|
Height side joist | 125 mm |
Suitable for circuit integrity | No |
Material | Steel |
Material quality | Other |
---|---|
Surface protection | Hot-dip galvanized |
Colour | Other |
Documents
1 document
Catalogue page
SELECT AN ACTION