Swifts Extra Heavy Duty Hot Dip Galvanised Steel Cable Tray 90° Flat Bend 600mm x 80mm
Swifts
Legrand
Swifts Extra Heavy Duty Hot Dip Galvanised Steel Cable Tray 90° Flat Bend 600mm x 80mm
REF. XRFB600G
EAN.
5012774405276
Price on request
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Change of direction | Horizontal |
---|---|
Angle | 90° |
Construction type | Bend rigid |
With cover | No |
Inner radius | 240 mm |
Cable tray height | 80 mm |
Cable tray width | 600 mm |
Material thickness | 2 mm |
Side perforation | No |
Bottom perforation | Yes |
NATO-mounting holes | No |
Model | Integrated connector |
---|---|
Suitable for circuit integrity | No |
Material | Steel |
Stainless steel, pickled | No |
Material quality | Other |
Surface protection | Hot-dip galvanized |
Operating / setting temperature | -20-120 °C |
Colour | Other |
Storage temperature | -20-120 °C |
Halogen free | Yes |
Documents
2 documents
Catalogue chart
Catalogue page
SELECT AN ACTION