Swifts Cable Tray Dacromet Quick Bolt Fastener M6 x 12mm
Swifts
Legrand
Swifts Cable Tray Dacromet Quick Bolt Fastener M6 x 12mm
REF. QBF
EAN.
5019102028466
Discount family : C01
£1.46
/
1 piece
Product available in
100 piece
Recommended price
Excluding VAT
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Material | Steel |
---|---|
Material quality | Other |
Surface protection | Galvanic/electrolytic zinc plated |
Thread size (metric) | 6 |
---|---|
Length to bottom side head | 12 mm |
With nut | Yes |
Documents
1 document
Catalogue page
SELECT AN ACTION