Swiftrack Zinc Plated Steel Threaded Rod Purlin Beam Clamp
Swiftrack
Legrand
Swiftrack Zinc Plated Steel Threaded Rod Purlin Beam Clamp
REF. ZC1
EAN.
5012774587590
Discount family : C05
£9.11
/
1 piece
Product available in
2 piece
Recommended price
Excluding VAT
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Material | Steel |
---|---|
Stainless steel, pickled | No |
Material quality | Other |
Surface protection | Galvanic/electrolytic zinc plated |
---|---|
Colour | Other |
Documents
1 document
Catalogue chart
SELECT AN ACTION