Swiftrack Zinc Plated Steel Plain Channel Nut M10
Swiftrack
Legrand
Swiftrack Zinc Plated Steel Plain Channel Nut M10
REF. PN100
EAN.
5012774483458
Discount family : C05
£2.75
/
1 piece
Product available in
100 piece
Recommended price
Excluding VAT
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Material | Steel |
---|---|
Surface protection | Galvanic/electrolytic zinc plated |
Thread size (metric) | 10 |
---|---|
With spring | No |
Documents
1 document
Catalogue page
SELECT AN ACTION