Swiftrack Pre-Galvanised Steel Pipe Clamp 22mm to 26mm Diameter
Swiftrack
Legrand
Swiftrack Pre-Galvanised Steel Pipe Clamp 22mm to 26mm Diameter
REF. SP965
EAN.
5012774323532
Discount family : C05
£16.55
/
1 piece
Recommended price
Excluding VAT
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Material | Steel |
---|---|
Surface protection | Continuously galvanized |
Outer diameter | 26 mm |
Rotatable | No |
---|---|
Suitable for circuit integrity | No |
Documents
1 document
Catalogue chart
SELECT AN ACTION