Swiftrack Hot Dip Galvanised Steel Shallow Channel Window Beam Clamp
Swiftrack
Legrand
Swiftrack Hot Dip Galvanised Steel Shallow Channel Window Beam Clamp
REF. SC85221
EAN.
5019102029197
Discount family : C05
£27.72
/
1 piece
Recommended price
Excluding VAT
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Suitable for | C-profile |
---|---|
Model | Clamp piece |
With screw accessories | Yes |
Material | Steel |
---|---|
Material quality | Other |
Surface protection | Hot-dip galvanized |
Documents
1 document
Catalogue chart
SELECT AN ACTION