Swiftrack Hot Dip Galvanised Steel Double Channel Gusseted Bracket
Swiftrack
Legrand
Swiftrack Hot Dip Galvanised Steel Double Channel Gusseted Bracket
REF. SB706
EAN.
5012774305118
Discount family : C05
£279.88
/
1 piece
Recommended price
Excluding VAT
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Suitable for | C-profile |
---|---|
Model | Mounting base |
With screw accessories | No |
Material | Steel |
---|---|
Material quality | Other |
Surface protection | Hot-dip galvanized |
Documents
1 document
Catalogue chart
SELECT AN ACTION