Soluflex Cavity Floor System Step Corner 90mm
Soluflex
Legrand
Soluflex Cavity Floor System Step Corner 90mm
REF. 8409030
EAN.
8714161196787
Price on request
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Type of accessory/spare part | Outer corner for plenum space |
---|---|
Material | Steel |
Surface protection | Sendzimir galvanized |
Length | 56 mm |
---|---|
Width | 56 mm |
Height | 90 mm |
Documents
2 documents
Catalogue page
Catalogue chart
SELECT AN ACTION