Soluflex Cavity Floor System Single Edge Plate 900mm x 300mm
Soluflex
Legrand
Soluflex Cavity Floor System Single Edge Plate 900mm x 300mm
REF. 8400061
EAN.
8714161275383
Price on request
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Material | Steel |
---|---|
Surface protection | Sendzimir galvanized |
Length | 900 mm |
Width | 275 mm |
Height | 13 mm |
---|---|
For connection to wall | Yes |
Number of flanged sides | 1 |
Documents
2 documents
Catalogue page
Catalogue chart
SELECT AN ACTION