Salamandre Pre-Galvanised Steel Distribution Trunking IP4X Cover Strap 300mm
Salamandre
Legrand
Salamandre Pre-Galvanised Steel Distribution Trunking IP4X Cover Strap 300mm
REF. MGIP12CS
EAN.
5012774585220
Discount family : C02
£14.79
/
1 piece
Recommended price
Excluding VAT
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Type of accessory/spare part | Joint sealing strap for IP4X conformity |
---|---|
Accessory | Yes |
Spare part | No |
Suitable for cable management system width | 300-300 mm |
Suitable for cable management system height | 75-150 mm |
---|---|
Suitable for distribution trunking system | Yes |
Suitable for lighting trunking system | No |
Documents
2 documents
Catalogue page
Catalogue chart
SELECT AN ACTION