Salamandre Distribution Trunking M5 Hexagon Nut
Salamandre
Legrand
Salamandre Distribution Trunking M5 Hexagon Nut
REF. T306
EAN.
5012774583332
Discount family : C02
£0.60
/
1 piece
Product available in
100 piece
Recommended price
Excluding VAT
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Model | Nut |
---|---|
With flange | No |
Weldable | No |
Self-locking | No |
With nylon ring | No |
Screwing system | Outside hexagon |
Material | Steel |
Surface protection | Galvanic/electrolytic zinc plated |
Thread size (metric) | 5 |
---|---|
Wrench width | 8 mm |
Pitch thread | 0.8 mm |
Thread type | Metric |
Left-handed thread | No |
Height | 4 mm |
Colour | Zinc |
Halogen free | Yes |
Documents
1 document
Catalogue page
SELECT AN ACTION