Plexo³ Weatherproof Enclosure 1/2 Row Terminal Block Support (Set of 2)
Plexo³
Legrand
Plexo³ Weatherproof Enclosure 1/2 Row Terminal Block Support (Set of 2)
REF. 001972
EAN.
3245060019723
Discount family : C61
£9.80
/
1 piece
Recommended price
Excluding VAT
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Type of accessory/spare part | Fastening parts/-set |
---|---|
Accessory | Yes |
Spare part | No |
Material | Plastic |
Width | 30 mm |
Height | 94 mm |
---|---|
Depth | 57 mm |
Operating / setting temperature | -15-40 °C |
Storage temperature | -15-40 °C |
Halogen free | No |
Documents
SELECT AN ACTION