Skip to main content
Logo print

Plexo IP66 Weatherproof Box with Plain Cover 155mm x 110mm x 74mm

Plexo Legrand

Plexo IP66 Weatherproof Box with Plain Cover 155mm x 110mm x 74mm

REF. 035017 EAN. 3245060350178
£51.71 / 1 piece
Recommended price Excluding VAT
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Mounting method Surface mounted
Type of covering Cover
Cover model Closed
Type of door None
Transparent cover/door No
With lock No
Height 175 mm
Width 130 mm
Depth 81 mm
Built-in depth 81 mm
Inner depth 67 mm
Material plate thickness cabinet 2 mm
Material plate thickness door/cover 2 mm
Colour Grey
RAL-number 7035
Number of openings for flange plates 0
Extension possible No
Number of conduit inlets 0
Housing material Plastic
Surface protection Untreated
With mounting plate No
Suitable for outdoor use Yes
Suitable for lightning protection Yes
Degree of protection (IP) IP66
Degree of protection (NEMA) 4X
Protection class II
Degree of impact strength (IK) IK08
Circuit integrity Other
Cover with overpressure release No
Operating / setting temperature -25-40 °C
Storage temperature -25-70 °C

Documents

2 documents
Technical guide
Technical Sheet
F00203EN-01.pdf pdf (0.18 Mo)
1 document
1 document
Product Environmental Profile
LGRP-2014-116-V1-EN.pdf pdf (0.59 Mo)