Nylbloc Line Tap without Feet 2mm² x 10mm² (Supplied in Strip)
Nylbloc
Legrand
Nylbloc Line Tap without Feet 2mm² x 10mm² (Supplied in Strip)
REF. 034031
EAN.
3245060340315
£4.32
/
1 piece
Product available in
20 piece
Recommended price
Excluding VAT
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Explosion-tested version 'Ex e' | No |
---|---|
Connectable conductor cross section fine-strand without cable end sleeve | 10-10 mm² |
Connectable conductor cross section fine-strand with cable end sleeve | 6-6 mm² |
Connectable conductor cross section solid-core | 10-10 mm² |
Connectable conductor cross section multi-wired | 10-10 mm² |
Rated current In | 88 A |
Rated voltage | 230 V |
Type of electrical connection 1 | Other |
Type of electrical connection 2 | Screw connection |
Number of poles | 1 |
Number of clamp positions per pole | 1 |
Mounting method | Other |
---|---|
Material insulation body | Thermoplastic |
Operating temperature | -5-40 °C |
Inflammability class of insulation material according to with UL94 | Other |
Width | 18.5 mm |
Height | 37 mm |
Depth | 18.5 mm |
Closing plate required | No |
Colour | Black |
Transparent | No |
Documents
1 document
Technical Sheet
1 document
Catalogue page
SELECT AN ACTION