Skip to main content
Logo print

Netatmo Pro Additional Smart Radiator Valve

Netatmo Pro Netatmo

Netatmo Pro Additional Smart Radiator Valve

REF. NAV-PRO EAN. 3700730502689
Discount family : W80
£66.66 / 1 piece Product available in 10 piece
Recommended price Excluding VAT
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Adjustment element Other
Temperature sensor model Other
Medium Air
Suitable for immersion tube Yes
Connection size insert probe Other
Suitable for radiator Yes
With anti-theft security No
Suitable for anti-theft protection No
Blocking/limiting adjustment range Yes
Mechanically lockable at zero (off) position No
Response time 1 s
Suitable for heating Yes
Suitable for cooling No
Suitable for tap water Yes
Frost protected No
Remote operation Yes
Max. length of cable/capillary tube to remote control element 0 m
Length of cable/capillary tube to remote sensor 0 m
Diameter remote sensor 0 mm
Length remote sensor 0 mm
Operation by Bluetooth No
Operation by app Yes
With web interface Yes
Width 58 mm
Height 58 mm
Depth 80 mm
Degree of impact strength (IK) Not applicable
Degree of protection (IP) IP30
Operating / setting temperature 0-50 °C
Storage temperature 0-50 °C
Voltage type AC/DC
Nominal voltage 2.5-3 V
Supply current 0.00001-0.6 A
Standby consumption 0.01 mA
Colour White
Halogen free Yes
Contains Batteries and/or Accumulator Yes
Addressable No
Connected object Yes
Operating method RF
Application store for download App Store , Google Play Store
Programming way Smartphone apps
Programmable No
Interoperable connection Protocol No
With voice command Yes
Compatible voice assistants Google Assistant , Apple Siri , Amazon Alexa
Application name Home + Control
Product use function Thermal comfort management
Connectable by Internet box No

Documents

1 document
Instruction manual
QSG2-NAV-V2-WEB.pdf pdf (0.65 Mo)
1 document
Product Environmental Profile
LGRP-01537-V01.01-EN.pdf pdf (0.65 Mo)