MaxiRex Time Switch 230V AC 1 x 16A 7 Day with Reserve
MaxiRex
Legrand
MaxiRex Time Switch 230V AC 1 x 16A 7 Day with Reserve
REF. 049754
EAN.
4010957497545
£155.66
/
1 piece
Recommended price
Excluding VAT
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Mounting method | Panel mounting 72x72 mm |
---|---|
Number of channels | 1 |
Supply voltage | 230-230 V |
Voltage type (supply voltage) | AC |
Frequency supply voltage | 50-60 Hz |
Autonomy in hours | 100 |
Accuracy per day | 2.5 s |
60 min program | No |
24 h program | Yes |
Weekly program | No |
Annual program | No |
Mains synchronous | No |
Quartz controlled | Yes |
Contact type | Change-over contact |
---|---|
Shortest switching time channel 1 | 30 min |
Program shift divide 1 | 10 min |
Automatic switching summer-/winter time | No |
Suitable for manual operation | Yes |
Switching preselection | Yes |
Nominal switching current at 250 V AC | 16 A |
Potential free switch contact | Yes |
Degree of protection (IP) | IP20 |
Width | 72 mm |
Height | 110 mm |
Depth | 44 mm |
Contains Batteries and/or Accumulator | Yes |
Documents
1 document
Instruction manual
1 document
Catalogue page
1 document
Product Environmental Profile
SELECT AN ACTION