Marina GRP Enclosure Plinth 800mm x 300mm
Marina
Legrand
Marina GRP Enclosure Plinth 800mm x 300mm
REF. 036292
EAN.
3245060362928
£221.95
/
1 piece
Recommended price
Excluding VAT
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Model | Base complete |
---|---|
Material | Plastic |
Colour | Grey |
Suitable for enclosure building width | 800 mm |
Suitable for enclosure building depth | 300 mm |
Suitable for aeration/de-aeration | No |
Suitable for cable patch | Yes |
---|---|
Suitable for outdoor set-up | Yes |
Width | 790 mm |
Height | 170 mm |
Depth | 265 mm |
Documents
1 document
Instruction manual
1 document
Catalogue page
1 document
3D Autocad
SELECT AN ACTION