Lina 12.5 Enclosure Mounting Plate Perforated 956mm x 1156mm
Lina 12.5
Legrand
Lina 12.5 Enclosure Mounting Plate Perforated 956mm x 1156mm
REF. 036047
EAN.
3245060360474
£282.04
/
1 piece
Recommended price
Excluding VAT
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Height | 1200 mm |
---|---|
Width | 1000 mm |
Material | Steel |
Surface protection | Galvanized |
---|---|
Perforated | Yes |
Halogen free | Yes |
Documents
2 documents
Catalogue chart
Catalogue page
1 document
3D Autocad
SELECT AN ACTION