Legrand Three Phase Solid Core Current Transformer 250/5 3VA
Legrand
Legrand Three Phase Solid Core Current Transformer 250/5 3VA
REF. 412157
EAN.
3414970593559
£284.56
/
1 piece
Recommended price
Excluding VAT
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Model | 3-phase current converter set |
---|---|
Rated primary current | 250 A |
Rated secondary current | 5 A |
Rated secondary apparent power | 3 VA |
Accuracy class | 1 |
Overcurrent limiting factor | FS 5 |
Calibrated | Yes |
---|---|
With shock protection | Yes |
Opening diameter | 8 mm |
With copper rail | No |
Secondary connection | Screw connection |
Documents
2 documents
Technical Sheet
Technical guide
1 document
Catalogue page
SELECT AN ACTION