Legrand Steel Perimeter Trunking Riser Lid White 170mm x 1m Length
Legrand
Legrand Steel Perimeter Trunking Riser Lid White 170mm x 1m Length
REF. MP351439
EAN.
3414970696052
Price on request
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Width | 170 mm |
---|---|
Length | 1000 mm |
Material | Steel |
Material quality | Other |
Halogen free | Yes |
Antimicrobial treatment | No |
---|---|
Surface protection | Continuously galvanized and coated |
Suitable for circuit integrity | No |
Colour | White |
RAL-number | 9010 |
Documents
2 documents
Catalogue chart
Catalogue page
SELECT AN ACTION