Legrand Steel Perimeter Trunking Lid White 1.5mm
Legrand
Legrand Steel Perimeter Trunking Lid White 1.5mm
REF. MP351230
EAN.
3414970695482
Price on request
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Width | 79 mm |
---|---|
Length | 1500 mm |
Model | Smooth |
Mounting method cover | Inner lying |
Material | Steel |
Material quality | Other |
Halogen free | Yes |
---|---|
Antimicrobial treatment | No |
Surface protection | Continuously galvanized and coated |
Colour | White |
RAL-number | 9010 |
With protective foil | No |
Documents
2 documents
Catalogue chart
Catalogue page
1 document
Product Environmental Profile
SELECT AN ACTION