Legrand Shallow Flush Floor Trunking Spare Connector Set 225mm
Legrand
Legrand Shallow Flush Floor Trunking Spare Connector Set 225mm
REF. AFS3911
EAN.
5012774100768
Price on request
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Duct width | 225 mm |
---|---|
Model | Lip |
Suitable for expansion joint | No |
Material | Steel |
---|---|
Surface protection | Galvanized |
With potential equalization | No |
Documents
1 document
Catalogue page
SELECT AN ACTION