Legrand Safety Transformer 230V 12/24V 40VA
MODULAR TRANSFORMERS
Legrand
Legrand Safety Transformer 230V 12/24V 40VA
REF. 413097
EAN.
3245064130974
£144.98
/
1 piece
Recommended price
Excluding VAT
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Primary voltage | 230 V |
---|---|
Secondary voltage 1 | 12 V |
Secondary voltage 2 | 24 V |
Max. output power | 40 W |
Max. power loss | 4 W |
Type of transformer | Safety transformer |
Surface mounting | Yes |
Flush-mounted installation | Yes |
Modular version | Yes |
---|---|
Length | 89 mm |
Width | 66 mm |
Height | 95 mm |
Width in number of modular spacings | 5 |
Short-circuit protected | Yes |
Temperature protection | Yes |
With on/off switch | No |
Documents
1 document
Technical Sheet
1 document
Catalogue page
1 document
3D Autocad
SELECT AN ACTION