Legrand PVC Cable Tray Tee Kit for Tray Heights 75mm and 50mm Width 75mm
Legrand
Legrand PVC Cable Tray Tee Kit for Tray Heights 75mm and 50mm Width 75mm
REF. 637870
EAN.
3245066378701
Discount family : C06
£18.12
/
1 piece
Product available in
4 piece
Recommended price
Excluding VAT
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Cable tray branch width | 75 mm |
---|---|
Inner radius | 150 mm |
NATO-mounting holes | No |
Model | Without connector |
Suitable for circuit integrity | No |
Material | Plastic |
---|---|
Stainless steel, pickled | No |
Material quality | Polyvinyl chloride (PVC) |
Colour | Grey |
RAL-number | 7030 |
Documents
2 documents
Technical Sheet
Instruction manual
1 document
Catalogue page
SELECT AN ACTION