Legrand PVC Cable Tray End Cap 400mm x 50mm
Legrand
Legrand PVC Cable Tray End Cap 400mm x 50mm
REF. 637758
EAN.
3245066377582
Discount family : C06
£17.01
/
1 piece
Product available in
2 piece
Recommended price
Excluding VAT
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Cable tray height | 50 mm |
---|---|
Cable tray width | 400 mm |
Suitable for circuit integrity | No |
Material | Plastic |
Material quality | Polyvinyl chloride (PVC) |
---|---|
Colour | Grey |
RAL-number | 7030 |
Documents
1 document
Technical Sheet
1 document
Catalogue page
SELECT AN ACTION