Legrand PVC Cable Tray Cantilever Arm 100mm
Legrand
Legrand PVC Cable Tray Cantilever Arm 100mm
REF. 637766
EAN.
3245066377667
Discount family : C06
£6.09
/
1 piece
Product available in
8 piece
Recommended price
Excluding VAT
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Length | 153 mm |
---|---|
Width | 80 mm |
Height | 100 mm |
Suitable for cable management system width | 75-100 mm |
Model | Wall bracket |
Angle | 90-90 ° |
Safe working load according to IEC 61537 | 250 N |
Suitable for circuit integrity | No |
Material | Plastic |
---|---|
Material quality | Polyvinyl chloride (PVC) |
Surface protection | Other |
Operating / setting temperature | -5-60 °C |
Colour | Grey |
RAL-number | 7030 |
Storage temperature | -5-60 °C |
Halogen free | Yes |
Documents
2 documents
Technical Sheet
Instruction manual
1 document
Catalogue page
SELECT AN ACTION