Legrand Programmable Light Sensitive Switch
MODULAR TIME SWITCHES
Legrand
Legrand Programmable Light Sensitive Switch
REF. 412626
EAN.
3245064126267
£320.89
/
1 piece
Recommended price
Excluding VAT
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Rated voltage | 230 V |
---|---|
Rated frequency | 50-60 Hz |
Max. incandescent lamp load | 2000 W |
Max. load fluorescent lamp | 2000 VA |
Max. load fluorescent lamp (parallel compensated) | 600 VA |
Max. switching current (cos phi = 0.6) | 10 A |
Adjustment range brightness value | 1-100000 lx |
With programmable overnight shutoff | Yes |
Push button input | No |
---|---|
Max. conductor length light sensor | 50 m |
Protection class light sensor | II |
Mounting method light sensor | Wall surface mounted |
Mounting method | DIN rail |
Width in number of modular spacings | 2 |
Degree of protection (IP) | IP20 |
Degree of protection (IP) light sensor | IP65 |
Documents
1 document
Instruction manual
1 document
Catalogue page
1 document
3D Autocad
1 document
Product Environmental Profile
SELECT AN ACTION