Legrand Neutral Blade Size 0
Legrand
Legrand Neutral Blade Size 0
REF. 016804
EAN.
3245060168049
£23.45
/
1 piece
Recommended price
Excluding VAT
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Fuse construction type according to IEC 60269 | NH0 |
---|---|
Voltage type | AC/DC |
Rated current | 160 A |
Rated voltage AC | 500 V |
Rated voltage DC | 48 V |
Utilization category | gG (cable protection/equipment protection) |
---|---|
Type of fuse status indicator | None |
Insulated metal gripping lugs (IMGL) | No |
Width | 125 mm |
Height | 45 mm |
Documents
1 document
Technical Sheet
1 document
Catalogue page
SELECT AN ACTION