Legrand Isolating Transformer Single Phase 230/400V 115/230V 310VA
INSTALLATION TRANSFORMERS
Legrand
Legrand Isolating Transformer Single Phase 230/400V 115/230V 310VA
REF. 042790
EAN.
3245060427900
£199.58
/
1 piece
Recommended price
Excluding VAT
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Built as safety transformer | No |
---|---|
Built as isolating transformer | Yes |
Built as energy saving transformer | No |
Primary voltage 1 | 230-230 V |
Primary voltage 2 | 400-400 V |
Secondary voltage 1 | 115-115 V |
Secondary voltage 2 | 230-230 V |
Rated apparent power | 310 VA |
Type of insulation material according to IEC 85 | B |
Short-circuit-proof | No |
---|---|
Relative short circuit voltage | 8.2 % |
Width | 106 mm |
Height | 123 mm |
Depth | 115 mm |
Degree of protection (IP) | IP2X |
Ring core | No |
Suitable for mounting on PCB | No |
Modular version | No |
Documents
1 document
Technical guide
1 document
Catalogue page
1 document
3D Autocad
1 document
Product Environmental Profile
SELECT AN ACTION