Legrand IP2X Terminal Block Rail Support
DISTRIBUTION ACCESSORIES
Legrand
Legrand IP2X Terminal Block Rail Support
REF. 004811
EAN.
3245060048112
£7.13
/
1 piece
Product available in
5 piece
Recommended price
Excluding VAT
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Connection type | Without screws |
---|---|
Mounting method | DIN rail |
Suitable for solid conductors | No |
Suitable for stranded conductors | No |
Suitable for fine strand conductors | No |
Suitable for fine strand conductors without cable end sleeve | No |
Suitable for extra fine-strand conductors | No |
Suitable for extra fine-strand conductors without cable end sleeve | No |
Contact safe | Yes |
---|---|
Height | 23 mm |
Width | 129.5 mm |
Depth | 12 mm |
Operating / setting temperature | -5-40 °C |
Storage temperature | -25-70 °C |
Type of distribution blocks | Multifunction |
Label space/information surface | No |
Documents
1 document
Catalogue page
SELECT AN ACTION