Legrand Flush Lid Floor Trunking 300mm x 100mm x 2m Length
Legrand
Legrand Flush Lid Floor Trunking 300mm x 100mm x 2m Length
REF. FF124
EAN.
5012774138181
Price on request
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Width | 300 mm |
---|---|
Length | 2000 mm |
Min. height finishing layer | 100 mm |
Levelling range | 0-0 mm |
---|---|
Number of compartments | 1 |
Mounting opening for floor column | No |
Documents
1 document
Catalogue page
SELECT AN ACTION