Legrand Filtered Power Supply Single Phase 230/400V AC 24V DC 0.5A 12W
OPEN TRANSFORMERS
Legrand
Legrand Filtered Power Supply Single Phase 230/400V AC 24V DC 0.5A 12W
REF. 047020
EAN.
3245060470203
£173.48
/
1 piece
Recommended price
Excluding VAT
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Voltage type (supply voltage) | AC/DC |
---|---|
1st secondary output voltage | 24-24 V |
Max. output current 1 | 0.5 A |
Secondary voltage adjustable | No |
Nominal value output voltage 1 | 24 V |
Nominal value output current 1 | 0.5 A |
Short-circuit-proof | Yes |
Rated supply voltage AC 50 Hz | 230-400 V |
Rated supply voltage AC 60 Hz | 230-400 V |
Output voltage stabilized | No |
Power output | 12 W |
Stabilized | No |
---|---|
Type of electric connection | Screw connection |
Rail mounting possible | Yes |
Wall mounting possible | No |
Modular version | No |
Built-in width | 88 mm |
Direct mounting possible | Yes |
Width | 68 mm |
Height | 98 mm |
Depth | 88 mm |
Suitable for safety functions | Yes |
Documents
1 document
Catalogue page
1 document
3D Autocad
1 document
Product Environmental Profile
SELECT AN ACTION