Legrand Fibre Raceway Slotted Coupler 100mm x 100mm
Legrand
Legrand Fibre Raceway Slotted Coupler 100mm x 100mm
REF. TC1279-27
EAN.
9316043172972
Price on request
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Model | Longitudinal joint |
---|---|
Hinged joint horizontal | No |
Hinged joint vertical | No |
Type of connection | Screw connector |
Suitable for wire mesh tray | No |
Suitable for cable ladder | No |
Suitable for cable tray | Yes |
Suitable for cable management system width | 100-100 mm |
Suitable for cable management system height | 100-100 mm |
Length | 115 mm |
---|---|
Suitable for circuit integrity | No |
Material | Plastic |
Stainless steel, pickled | No |
Material quality | Other |
Colour | Other |
RAL-number | 1018 |
Halogen free | Yes |
Documents
1 document
Technical Sheet
SELECT AN ACTION