Legrand Fibre Raceway Slotless End Cap 300mm x 100mm
Legrand
Legrand Fibre Raceway Slotless End Cap 300mm x 100mm
REF. TC1279-288
EAN.
9316043225760
Price on request
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Cable tray height | 100 mm |
---|---|
Cable tray width | 300 mm |
Suitable for circuit integrity | No |
Material | Plastic |
Material quality | Polyvinyl chloride (PVC) |
---|---|
Surface protection | Untreated |
Colour | Other |
RAL-number | 1018 |
Documents
1 document
Technical Sheet
SELECT AN ACTION