Legrand Fibre Raceway ADC 4" Brand Adaptor Kit 100mm x 100mm
Legrand
Legrand Fibre Raceway ADC 4" Brand Adaptor Kit 100mm x 100mm
REF. TC1279-109KIT
EAN.
9316043201849
Price on request
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Cable tray height | 100 mm |
---|---|
Width (big) | 100 mm |
Width (small) | 100 mm |
Model | Without connector |
Suitable for circuit integrity | No |
Material | Steel |
---|---|
Stainless steel, pickled | No |
Material quality | Other |
Surface protection | Other |
Colour | Other |
Documents
1 document
Technical Sheet
SELECT AN ACTION