Legrand Enclosure Modular Chassis 5 Rows of 27 Modules 800mm x 600mm
Accessories Atlantic & Marina
Legrand
Legrand Enclosure Modular Chassis 5 Rows of 27 Modules 800mm x 600mm
REF. 433005
EAN.
3414971980334
£325.00
/
1 piece
Recommended price
Excluding VAT
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Height | 800 mm |
---|---|
Width | 600 mm |
Depth | 85 mm |
Number of DIN-rails | 5 |
Number of modular spacings per DIN-rail | 27 |
Type of covering | Viewing window |
---|---|
With N-PE clamp | No |
With cover | Yes |
With mounting plate | No |
Documents
3 documents
Technical Sheet
Technical Sheet
Technical Sheet
1 document
3D Autocad
SELECT AN ACTION