Legrand Chequer Plate Floor Trunking Junction Box 100mm x 50mm
Legrand
Legrand Chequer Plate Floor Trunking Junction Box 100mm x 50mm
REF. FTPI42
EAN.
5012774139362
Price on request
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Nominal dimension | 100 mm |
---|---|
Cover model | Square |
Suitable for subfloor duct countersunk (closed) | No |
Suitable for subfloor duct overhead closed | Yes |
Duct height | 50-50 mm |
Duct width | 100-100 mm |
Min. height finishing layer | 50 mm |
Levelling range | 0-0 mm |
---|---|
Material side wall | Steel |
Mounting cover insertion | No |
Suitable for placing of sealing | No |
Decoupling possibility cover from base unit | Yes |
Bottom plate | Yes |
Documents
1 document
Catalogue page
SELECT AN ACTION