Legrand Busbar Entry Terminal
Legrand
Legrand Busbar Entry Terminal
REF. 404906
EAN.
3245064049061
£5.64
/
1 piece
Recommended price
Excluding VAT
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Number of poles | 1 |
---|---|
Nominal current | 125 A |
Connection type | Screwing |
Mounting method | Other |
Number of inputs | 1 |
Number of outputs | 1 |
Suitable for solid conductors | Yes |
Suitable for stranded conductors | Yes |
Suitable for fine strand conductors | No |
Suitable for fine strand conductors without cable end sleeve | No |
Suitable for extra fine-strand conductors | No |
Suitable for extra fine-strand conductors without cable end sleeve | No |
Conductor cross section, input | 6-35 mm² |
Conductor cross section, output | 35-35 mm² |
Conductor cross section, output AWG | 2-2 |
Contact safe | Yes |
---|---|
Height | 37 mm |
Width | 17.5 mm |
Depth | 19 mm |
Number of rows | 1 |
Degree of impact strength (IK) | IK00 |
Degree of protection (IP) | IP00 |
Operating / setting temperature | -5-40 °C |
Storage temperature | -25-70 °C |
Nominal voltage | 230-400 V |
Halogen free | No |
Type of distribution blocks | Multifunction |
Terminals capacity | 6-35 mm² |
Label space/information surface | No |
Documents
1 document
Catalogue page
SELECT AN ACTION