Legrand 4 Pole 125A Distribution Block 8 Module
XL3 DISTRIBUTION SYSTEMS
Legrand
Legrand 4 Pole 125A Distribution Block 8 Module
REF. 400409
EAN.
3414971978669
£95.58
/
1 piece
Product available in
6 piece
Recommended price
Excluding VAT
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Number of poles | 4 |
---|---|
Nominal current | 125 A |
Connection type | Screwing |
Mounting method | DIN rail |
Height | 92 mm |
Width | 143 mm |
Depth | 51 mm |
Degree of impact strength (IK) | IK05 |
Degree of protection (IP) | IP00 |
---|---|
Operating / setting temperature | -25-70 °C |
Storage temperature | -40-70 °C |
Nominal voltage | 0-500 V |
Halogen free | No |
Type of distribution blocks | Phase/neutral |
Terminals capacity | 1.5-25 mm² |
Label space/information surface | No |
Documents
1 document
Technical Sheet
1 document
3D Autocad
SELECT AN ACTION