Legrand 4 Compartment Flush Floor Trunking 370mm x 65mm x 2m Length
Legrand
Legrand 4 Compartment Flush Floor Trunking 370mm x 65mm x 2m Length
REF. FFO342
EAN.
5012774586685
Price on request
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Width | 370 mm |
---|---|
Length | 2000 mm |
Min. height finishing layer | 65 mm |
Levelling range | 0-0 mm |
---|---|
Number of compartments | 4 |
Mounting opening for floor column | No |
Documents
1 document
Catalogue page
SELECT AN ACTION