Legrand 3 Compartment Underfloor Duct Junction Box 300mm x 38mm
Legrand
Legrand 3 Compartment Underfloor Duct Junction Box 300mm x 38mm
REF. AFU3156
EAN.
5012774101727
Discount family : C14
£361.79
/
1 piece
Recommended price
Excluding VAT
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Nominal dimension | 375 mm |
---|---|
Cover model | Square |
Suitable for subfloor duct countersunk (closed) | Yes |
Suitable for subfloor duct overhead closed | No |
Duct height | 38-38 mm |
Duct width | 300-300 mm |
Min. height finishing layer | 75 mm |
Levelling range | 0-15 mm |
---|---|
Material side wall | Steel |
Mounting cover insertion | No |
Suitable for placing of sealing | No |
Decoupling possibility cover from base unit | Yes |
Bottom plate | Yes |
Documents
1 document
Catalogue page
SELECT AN ACTION