Legrand 3 Compartment Underfloor Duct 300mm x 25mm x 2m Length
Legrand
Legrand 3 Compartment Underfloor Duct 300mm x 25mm x 2m Length
REF. AFU311
EAN.
5012774001546
Discount family : C14
£186.53
/
1 piece
Recommended price
Excluding VAT
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Width | 300 mm |
---|---|
Height | 25 mm |
Number of compartments | 3 |
Length | 2000 mm |
Application range | Screed-covered |
---|---|
Cover detachable | No |
Material | Steel |
Surface protection | Galvanized |
Documents
1 document
Catalogue page
SELECT AN ACTION