Legrand 250A Type aM HRC Blade Type Cartridge Fuse with Indicator Size 1
Legrand
Legrand 250A Type aM HRC Blade Type Cartridge Fuse with Indicator Size 1
REF. 017065
EAN.
3245060170653
£36.40
/
1 piece
Product available in
3 piece
Recommended price
Excluding VAT
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Fuse construction type according to IEC 60269 | NH1 |
---|---|
Voltage type | AC/DC |
Rated current | 250 A |
Rated voltage AC | 500 V |
Rated voltage DC | 48 V |
---|---|
Utilization category | aM (switchgear protection) |
Type of fuse status indicator | Top fuse status indicator |
Documents
1 document
Technical Sheet
1 document
Catalogue page
SELECT AN ACTION