Hypra IP44 63A 380/415V AC 3 Pole + Earth Surface Mounting Single Socket Combination Unit with Switch, MCB and RCD Add-On Module
Hypra
Legrand
Hypra IP44 63A 380/415V AC 3 Pole + Earth Surface Mounting Single Socket Combination Unit with Switch, MCB and RCD Add-On Module
REF. 059283
EAN.
3245060592837
£752.72
/
1 piece
Recommended price
Excluding VAT
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
CEE socket outlet 16 A | None |
---|---|
CEE socket outlet 32 A | None |
CEE socket outlet 63 A | 1x63A xp xxxV |
CEE socket outlet 125 A | None |
Number of socket outlets with protective contact CEE 7/3 (type F) | 1 |
Protection | Overcurrent switch |
Earth leakage switch | None |
Number of miniature circuit breakers (MCB) | 0 |
Housing material | Plastic |
Power supply/connection possibility | Other |
---|---|
Diameter cable entry | M32 |
Handling | Wall mounting |
Degree of protection (IP) | IP44 |
Military model | No |
Colour | Grey |
Height | 320 mm |
Width | 170 mm |
Depth | 225 mm |
Documents
2 documents
Technical Sheet
Technical Sheet
1 document
Catalogue page
1 document
3D Autocad
SELECT AN ACTION