Hypra IP44 16A 20/25V DC 2 Pole Panel Mounting Socket Inclined Outlet Plastic
Hypra
Legrand
Hypra IP44 16A 20/25V DC 2 Pole Panel Mounting Socket Inclined Outlet Plastic
REF. 052405
EAN.
3245060524050
£19.77
/
1 piece
Recommended price
Excluding VAT
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
IEC-amperage | 16 A |
---|---|
Voltage according to EN 60309-2 | 40-50 V (50+60 Hz) white |
Number of poles | 2 |
Clock hour position | 10 h |
Identification colour | White |
Degree of protection (IP) | IP44 |
Connection system | Screwed terminal |
Insert direction | Straight |
---|---|
Material | Plastic |
Military model | No |
Flange size vertical | 72 mm |
Drill hole distance vertical | 60 mm |
Flange size horizontal | 64 mm |
Drill hole distance horizontal | 52 mm |
Documents
1 document
Technical Sheet
2 documents
Catalogue chart
Catalogue page
4 documents
3D Autocad
BIM file
BIM file
BIM file
1 document
Agreement
OC / CB-FR_710635/A1
(0.72 Mo)
SELECT AN ACTION