Ensto Charging Station 2x22kW 46'' Display + Industrial PC
Ensto Media
ENSTO
Ensto Charging Station 2x22kW 46'' Display + Industrial PC
REF. EVMED-46-E
EAN.
6430064499856
Price on request
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Installation side connection model | 3-phase |
---|---|
Nominal connection power | 44 kW |
Number of charging units | 2 |
Max. power per charging point | 22 kW |
Width | 1172 mm |
Height | 2160 mm |
Depth | 230 mm |
Mounting method | Floor fastening |
Number of vehicle connectors Type 1 | 0 |
Number of vehicle connectors Type 1 CCS | 0 |
Number of vehicle connectors Type 2 | 0 |
Number of vehicle connectors Type 2 CCS | 0 |
Number of socket outlets Type 2 | 2 |
Number of vehicle connectors GB AC | 0 |
---|---|
Number of vehicle connectors GB DC | 0 |
Number of socket outlets GB | 0 |
Number of socket outlets Type 3 | 0 |
Number of vehicle connectors CHAdeMO | 0 |
Number of CEE socket outlets | 0 |
Number of household socket outlets | 0 |
Number of earth leakage circuit breakers type A | 2 |
Number of earth leakage circuit breakers type B | 0 |
With energy meter | Yes |
Housing material | Steel |
Degree of protection (IP) | IP54 |
Degree of impact strength (IK) | IK10 |
Documents
1 document
Product Sheet
SELECT AN ACTION